NPN Bipolar Power Transistor

Obsolete

Overview

NPN Silicon

  • Collector -Emitter Sustaining Voltage VCEO(sus) = 30 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain hFE = 85 (Min) @ IC = 0.8 Adc = 60 (Min) @ IC = 3.0 Adc
  • Low Collector -Emitter Saturation Voltage VCE(sat) = 0.2 Vdc (Max) @ IC = 1.2 Adc = 0.45 Vdc (Max) @ IC = 3.0 Adc
  • SOT-223 Surface Mount Packaging Schematic
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMJT9410

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMJT9410T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

235

REEL

1000

N

-

General Purpose

-

-

-

-

-

-

-

60

-

-

3

Price N/A

More Details

MMJT9410T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

1000

N

NPN

General Purpose

-

-

30

-

-

-

-

60

-

-

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.