Plastic Power Transistors

Obsolete

Overview

SO-8 for Surface Mount Applications

  • Collector -Emitter Sustaining Voltage - VCEO(sus)= 30 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain - hFE= 85 (Min) @ IC = 0.8 Adc= 60 (Min) @ IC = 3.0 Adc
  • Low Collector -Emitter Saturation Voltage - VCE(sat)= 0.18 Vdc (Max) @ IC = 1.2 Adc= 0.45 Vdc (Max) @ IC = 3.0 Adc
  • Miniature SO-8 Surface Mount Package - Saves Board Space

Tools and Resources

Product services, tools and other useful resources related to MMDJ3N03BJT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMDJ3N03BJTR2

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

-

-

-

-

-

-

-

-

-

60

-

-

1.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.