PNP General Purpose Amplifier

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • This device is deisgned for use as general purpose amplifiers andswitch requiring collector currents to 500 mA.
  • Sourced from process 67.
  • TN4033A for characteristics.

Tools and Resources

Product services, tools and other useful resources related to MMBT4354

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT4354

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

General Purpose

0.5

0.8

60

60

5

1.1

-

50

500

-

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.