PNP Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • General purpose amplifier transistor.
  • Ultra small surface mount package for all types(max 0.43mm tall)
  • Suitable for general switching & amplification
  • Well suited for portable application
  • As complementary type, NPN MMBT3904SL is recommended.
  • Pb free

Tools and Resources

Product services, tools and other useful resources related to MMBT3906SL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT3906SL

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

No

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.