PNP General Purpose Amplifier

Obsolete

Overview

PNP General Purpose Amplifier This device is designed for general purpose amplifier applications at collector currents to 300 mA. Sourced from Process 68.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to MMBT200

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT200

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

General Purpose

0.4

0.5

45

60

6

1

-

100

450

250

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.