180W Audio Output Transistor

Obsolete

Overview

These complementary devices are lower power versions of the popular MJL3281A and MJL1302A audio output transistors. With superior gain linearity and safe operating area performance, these transistors are ideal for high fidelity audio amplifier output stages and other linear applications.

  • High-fidelity consumer audio products
  • Professional audio amplifiers

  • Exceptional Safe Operating Area for reliable performance at higher powers
  • NPN/PNP Gain Matching within 10% from 50mA to 5A for symmetrical
  • Excellent Gain Linearity for accurate reproduction of input signal
  • High VCE for greater dynamic range
  • High frequency for high amplifier bandwidth
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJL0281A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJL0281A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PBL/ TO-264-3

NA

0

TUBE

25

N

NPN

General Purpose

-

-

260

-

-

-

-

75

150

30

180

Price N/A

More Details

MJL0281AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PBL/ TO-264-3

NA

0

TUBE

25

N

NPN

General Purpose

-

-

260

-

-

-

-

75

150

30

180

Price N/A

More Details

MJL0302A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PBL/ TO-264-3

NA

0

TUBE

25

N

PNP

General Purpose

-

-

260

-

-

-

-

75

150

30

180

Price N/A

More Details

MJL0302AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PBL/ TO-264-3

NA

0

TUBE

25

N

PNP

General Purpose

-

-

260

-

-

-

-

75

150

30

180

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.