Power Transistor 100 V, 3 A General Purpose PNP

Overview

These Bipolar Junction Transistors are designed for general purpose power and switching applications such as regulators, converters and power amplifiers. Housed in advanced LFPAK package (5 x 6 mm) with excellent thermal conduction. Automotive end applications include air bag deployment, power train control units, and instrument clusters.

  • Automotive ECU's

  • Power Train
  • Instrument Clusters

  • Complementary NPN: MJK31C
  • NJV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to MJK32CT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJK32CTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

F

PNP

General Purpose

1.2

-3

-100

~NA~

-5

~NA~

-1.8

10

60

3

2.7

$0.3719

More Details

NJVMJK32CTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

Y

PNP

General Purpose

1.2

-3

-100

~NA~

-5

~NA~

-1.8

10

60

3

2.7

$0.4101

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.