16 A, 160 V PNP Bipolar Power Transistor

Obsolete

Overview

The Bipolar Power Transistor is designed for use in high power audio amplifier applications and high voltage switching regulator circuits. The MJE4343 and MJE4353 are complementary devices

  • High Collector-Emitter Sustaining Voltage -

    VCEO(sus) = 160 Vdc - NPN - MJE4343 PNP - MJE4353
  • High DC Current Gain - @ IC = 8.0 Adc
    hFE = 35 (Typ)
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 2.0 Vdc (Max) @ IC
    = 8.0 Adc
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to MJE4353

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE4353

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

PNP

General Purpose

-

-

160

-

-

-

-

15

-

1

125

Price N/A

More Details

MJE4353G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

PNP

General Purpose

-

-

160

-

-

-

-

15

-

1

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.