NPN Bipolar Power Transistor

Obsolete

Overview

The NPN Bipolar Power Transistor is designed for use in line-operated equipment requiring high fT.

  • High DC Current Gain
    hFE = 40-160 @ IC
    hFE = 20 mAdc
  • Current Gain Bandwidth Product -
    fT = 15 MHz (Min) @ IC
    fT = 10 mAdc
  • Low Output Capacitance
    Cob = 10 pF (Max) @ f
    Cob = 1.0 MHz
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MJE3439

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE3439

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

0.5

0.3

350

-

-

-

-

15

200

15

15

Price N/A

More Details

MJE3439G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

0.5

0.3

350

450

5

1.3

0.8

15

200

15

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.