Bipolar Power Transistor, NPN, 10 A, 60 V, 75 Watt

Obsolete

Overview

The Bipolar Power Transistor is designed for use in general-purpose amplifier and switching applications. The MJE2955T (PNP) and MJE3055T (NPN) are complementary devices.

Replacement Active Part Number: MJE3055T

  • -
  • -
  • DC Current Gain Specified to 10 Amperes
  • High Current Gain - Bandwidth Product -
    fT = 2.0 MHz (Min) @ IC
    fT = 500 mAdc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE3055T (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE3055TTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.