3.0 A, 60 V NPN Bipolar Power Transistor

Obsolete

Overview

The MJE170/180 series is designed for low power audio amplifier and low current, high speed switching applications. The MJE170, MJE171, MJE172 (PNP); MJE180, MJE181, MJE182 (NPN) are complementary devices.


Replacement Active Part Number: MJE181

  • -
  • -
  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 60 Vdc - MJE171, MJE181
    VCEO(sus) = 80 Vdc - MJE172, MJE182
  • DC Current Gain -
    hFE = 30 (Min) @ IC = 0.5 Adc
    hFE = 12 (Min) @ IC = 1.5 Adc
  • Current-Gain - Bandwidth Product -
    fT = 50 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakages -
    ICBO = 100 nA (Max) @ Rated VCB
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE181 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE181STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

NPN

General Purpose

1.7

3

60

80

7

2

1.2

50

250

50

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.