1.0 A, 400 V High Voltage NPN Bipolar Power Transistor

Lifetime

Overview

1.0 A, 400 V High Voltage NPN Bipolar Power Transistor

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • This Device is Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MJD50(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJD50TF

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2000

No

NPN

General Purpose

1

1

400

500

5

-

1.5

30

150

10

15

$0.2031

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.