1.0 A, 400 V High Voltage NPN Bipolar Power Transistor

Overview

The NPN Bipolar Power Transistor is designed for line operated audio output amplifier, SWITCHMODE power supply drivers and other switching applications.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4" Suffix)
  • Electrically Similar to Popular TIP47, and TIP50
  • 250 and 400 V (Min) VCEO(sus)
  • 1 A Rated Collector Current
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MJD50

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJD50

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

TUBE

75

No

NPN

General Purpose

1

1

400

500

5

-

1.5

30

150

10

15

Price N/A

More Details

MJD50G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

No

NPN

General Purpose

1

1

400

500

5

-

1.5

30

150

10

15

6.54 x 9.91 x 2.28

$0.3264

More Details

MJD50RLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

1800

No

NPN

General Purpose

1

1

400

500

5

-

1.5

30

150

10

15

Price N/A

More Details

MJD50T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

No

NPN

General Purpose

1

1

400

500

5

-

1.5

30

150

10

15

Price N/A

More Details

MJD50T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

1

1

400

500

5

-

1.5

30

150

10

15

6.54 x 9.91 x 2.28

$0.2291

More Details

NJVMJD50T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

1

1

400

500

5

-

1.5

30

150

10

15

6.54 x 9.91 x 2.28

$0.2295

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.