8 A, 80 V PNP Power Bipolar Junction Transistor

Obsolete

Overview

The Power Bipolar Junction Transistor is designed for general purpose power and switching output or driver stages in applications such as switching regulators, converters and power amplifiers.

  • Audio amplification
  • Audio Amplifiers
  • Electrically Similar to Popular D44H/D45H Series
  • Low Collector Emitter Saturation Voltage VCE(sat) = 1.0 Volt Max @ 8.0 Amperes
  • Fast Switching Speeds
  • Complementary Pairs Simplifies Designs
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MJD45H11(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJD45H11TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

No

PNP

General Purpose

1

8

80

-

5

1.5

-

60

-

-

20

Price N/A

More Details

MJD45H11TM

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

PNP

General Purpose

1

8

80

-

5

1.5

-

60

-

-

20

Price N/A