NPN Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • General Purpose Amplifier and Low Speed Switching Applications
  • D-PAK for Surface Mount Applications
  • Lead Formed for Surface Mount Applications (No Suffix)
  • Straight Lead (I-PAK, "-I" Suffix)
  • Electrically Similar to Popular TIP41 and TIP41C

Tools and Resources

Product services, tools and other useful resources related to MJD41CTF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJD41CTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2000

No

NPN

General Purpose

1.5

6

100

100

5

-

2

15

75

3

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.