NPN Bipolar Power Transistor, 10 A, 60 V

Obsolete

Overview

The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications.

  • Low speed switching applications
  • D-Pak for Surface Mount Applications

  • DC Current Gain Specified to 10 A
  • High Current Gain-Bandwidth Product
    fT = 2.0 MHz (Min) @ IC= 500 mA
  • These are PbFree Packages

Tools and Resources

Product services, tools and other useful resources related to MJD3055TF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD3055TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.