10 A, 60 V NPN Bipolar Power Transistor

Overview

The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD2955 (PNP) and MJD3055 (NPN) are complementary devices.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version Available in 16 mm Tape and Reel ("T4" Suffix)
  • Electrically Similar to MJE2955 and MJE3055
  • DC Current Gain Specified to 10 Amperes
  • High Current Gain-Bandwidth Product
    fT = 2.0 MHz (Min) @ IC
    = 500 mAdc
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages

Tools and Resources

Product services, tools and other useful resources related to MJD3055

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJD3055

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

TUBE

75

No

NPN

-

8

10

60

-

-

-

-

20

100

2

20

Price N/A

More Details

MJD3055G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

No

NPN

General Purpose

8

10

60

-

-

-

-

20

100

2

20

Price N/A

More Details

MJD3055RLG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

1800

No

NPN

General Purpose

8

10

60

-

-

-

-

20

100

2

20

6.54 x 9.91 x 2.28

$0.2757

More Details

MJD3055T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

No

NPN

-

8

10

60

-

-

-

-

20

100

2

20

Price N/A

More Details

MJD3055T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

6.54 x 9.91 x 2.28

$0.2757

More Details

NJVMJD3055T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

6.54 x 9.91 x 2.28

$0.4112

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.