6.0 A, 100 V PNP Bipolar Power Transistor

Overview

MJB42C is a 100 V PNP bipolar Complementary power transistor. The complementary NPN is MJB41C.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves
    (No Suffix)
  • Lead Formed Version in 16 mm Tape & Reel ("T4" Suffix)
  • Electrically the Same as TIP41 and T1P42 Series
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJB42C

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJB42C

Loading...

Obsolete

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

TUBE

50

No

PNP

General Purpose

1.5

6

-

-

-

-

-

15

75

3

65

Price N/A

More Details

MJB42CG

Loading...

Obsolete

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

No

PNP

General Purpose

1.5

6

100

-

-

-

-

15

75

3

65

Price N/A

More Details

MJB42CT4

Loading...

Obsolete

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

No

PNP

General Purpose

1.5

6

100

-

-

-

-

15

75

3

65

Price N/A

More Details

MJB42CT4G

Loading...

Active

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

PNP

General Purpose

1.5

6

100

100

5

-

2

15

75

3

65

10.00 x 15.20 x 4.45

$0.4553

More Details

NJVMJB42CT4G

Loading...

Active

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

PNP

General Purpose

1.5

6

100

100

5

-

2

15

75

3

65

10.00 x 15.20 x 4.45

$0.6421

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.