Power 60A 80V Discrete PNP

Obsolete

Overview

The NPN Bipolar Power Transistor is designed for use in high power amplifier and switching circuit applications.. The MJ14001 (PNP), MJ14002* (NPN), MJ14003* (PNP) are complementary devices.

  • High Current Capability - IC Continuous = 60 Amperes
  • DC Current Gain - hFE = 15-100 @ IC = 50 Adc
  • Low Collector-Emitter Saturation Voltage - VCE(sat) = 2.5 Vdc (Max) @ IC = 50 Adc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJ14003

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJ14003G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

No

-

General Purpose

-

-

-

-

-

-

-

15

100

-

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.