Bipolar Transistor, -12V, -3A, Low VCE(sat), PNP Single MCPH6

Obsolete

Overview

MCH6121 is Bipolar Transistor, -12V, -3A, Low VCE(sat), PNP Single MCPH6 for Relay drivers, lamp drivers, motor drivers, line switch Application.

  • Relay drivers, lamp drivers, motor drivers, line switch

  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High speed switching
  • Ultrasmall-sized package permitting applied sets to be made small and slim (0.85mm)
  • High allowable power dissipation
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to MCH6121

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH6121-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.165

3

12

15

5

0.85

-

200

560

380

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.