Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single MCPH3

Favorite

Overview

MCH3105/MCH3205 is Bipolar Transistor, (-)50V, (-)3A, Low VCE(sat), (PNP)NPN Single MCPH3 for High-Current Switching Applications.

  • DC / DC converters, relay drivers, lamp drivers, motor drivers, fl ash
  • Adoption of FBET, MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.85mm)
  • High allowable power dissipation

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH3105-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.2

3

50

80

6

0.88

-

200

560

360

0.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :