Dual PNP Bipolar Transistor

Overview

The Dual PNP Bipolar Transistor is a spin-off of our popular SOT-23/SOT-323 three-leaded device. It is designed for general purpose amplifier applications and is housed in the SOT-363 six-leaded surface mount package. By putting two discrete devices in one package, this device is ideal for low-power surface mount applications where board space is at a premium.

  • hFE, 100-300
  • Low VCE(sat), ≤ 400 mV
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7-inch/3,000 Unit Tape and Reel
  • Device Marking: MBT3906DW1T1 = A2
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MBT3906DW1

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MBT3906DW1T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

Dual PNP

General Purpose

0.4

0.2

40

-

-

-

-

100

300

250

0.15

Price N/A

More Details

MBT3906DW1T1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Dual PNP

General Purpose

0.4

0.2

40

40

5

0.65

-

100

300

250

0.15

2.00 x 2.10 x 1.10

$0.0224

More Details

MBT3906DW1T2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Dual PNP

General Purpose

0.4

0.2

40

40

5

0.65

-

100

300

250

0.15

Price N/A

More Details

SMBT3906DW1T1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Dual PNP

General Purpose

0.4

0.2

40

40

5

0.65

-

100

300

250

0.15

2.00 x 2.10 x 1.10

$0.0849

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.