PNP Epitaxial Silicon Transistor

Obsolete

Overview

General-purpose power and switching such as output or driver stages in applications D-PAK for surface mount applications.

  • This product is general usage and suitable for many different applications.
  • Lead Formed for Surface Mount Application (No Suffix)
  • Straight Lead (I-PAK, "-I" Suffix)
  • Electrically Similar to Popular KSE45H
  • Fast Switching Speeds
  • Low Collector Emitter Saturation Voltage

Tools and Resources

Product services, tools and other useful resources related to KSH45H11

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSH45H11ITU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

No

PNP

General Purpose

1

8

80

-

5

1.5

-

40

-

40

20

Price N/A

More Details

KSH45H11TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

No

PNP

General Purpose

1

8

80

-

5

1.5

-

40

-

40

20

Price N/A

More Details

KSH45H11TM

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

PNP

General Purpose

1

8

80

-

5

1.5

-

40

-

40

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.