NPN Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Electrically Similar to Popular KSE3055T
  • DC Current Gain Specified to 10 A
  • High Current Gain - Bandwidth Product: fT=2 MHz (MIN), IC= 500 mA
  • General Purpose Amplifier and Low Speed Switching Applications
  • D-PAK for Surface Mount

Tools and Resources

Product services, tools and other useful resources related to KSH3055

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSH3055TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

No

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

Price N/A

More Details

KSH3055TM

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

8

10

60

70

5

-

1.8

20

100

2

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.