NPN Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • High Speed Switching
  • Suitable for Switching Regulator and Motor Control
  • High Voltage Switch Mode

Tools and Resources

Product services, tools and other useful resources related to KSE13003T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSE13003TH1ATU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

General Purpose

3

1.5

400

700

9

1.2

-

8

40

4

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.