NPN Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Complement to KSB772
  • Audio Frequency Power Amplifier Low Speed Switching

Tools and Resources

Product services, tools and other useful resources related to KSD882

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSD882YS

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

No

NPN

General Purpose

0.5

3

30

40

5

2

-

160

320

90

10

Price N/A

More Details

KSD882YSTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

NPN

General Purpose

0.5

3

30

40

5

2

-

160

320

90

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.