NPN Epitaxial Silicon Transistor

Overview

  • This product is general usage and suitable for many different applications.
  • Collector-Base Voltage: VCBO= 300 V
  • Collector Current: IC= 6 A
  • Collector Dissipation: PC= 40 W (TC=25°C)B/W TV Horizontal Deflection Output

Tools and Resources

Product services, tools and other useful resources related to KSD363

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSD363RTU

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

General Purpose

1

6

120

300

8

1.5

-

40

80

10

40

15.10 x 10.16 x 4.35

$0.3197

More Details

KSD363YTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

General Purpose

1

6

120

300

8

1.5

-

120

240

10

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.