NPN Epitaxial Silicon Transistor

Overview

  • This product is general usage and suitable for many different applications.
  • Audio Frequency Power Amplifier and Medium Speed Switching
  • Complement to KSB116 / KSB1116A

Tools and Resources

Product services, tools and other useful resources related to KSD1616A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSD1616AGBU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

NPN

General Purpose

0.3

1

60

120

6

1.2

0.7

200

400

100

0.75

4.76 x 4.83 x 3.62

$0.0904

More Details

KSD1616AGTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.3

1

60

120

6

1.2

0.7

200

400

100

0.75

4.83 x 4.76 x 3.62

$0.0939

More Details

KSD1616ALTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.3

1

60

120

6

1.2

0.7

300

600

100

0.75

Price N/A

More Details

KSD1616AYTA

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.3

1

60

120

6

1.2

0.7

135

270

100

0.75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.