NPN Silicon Transistor Planar Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Wide Safe Operating Area
  • Built-in Free Wheeling Diode
  • Suitable for Electronic Ballast Application
  • Small Variance in Storage Time
  • Two Package Choices: D-PAK or TO-220
  • High Voltage Power Switch

Tools and Resources

Product services, tools and other useful resources related to KSC5402DT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSC5402DTTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

General Purpose

0.75

2

450

1000

12

1.1

-

14

29

11

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.