NPN Epitaxial Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.

  • High Voltage : VCEO= 300 V
  • Low Reverse Transfer Capacitance : Cre= 1.8 pF at VCB = 30 V
  • Excellent Gain Linearity for low THD
  • High Frequency: 150 MHz
  • Full thermal and electrical Spice models are available
  • Complement to 2SA1381/KSA1381
  • Audio, Voltage Amplifier and Current Source
  • CRT Display, Video Output
  • General Purpose Amplifier

Tools and Resources

Product services, tools and other useful resources related to KSC3503

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSC3503DS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

NPN

General Purpose

0.6

0.1

300

300

5

1

-

60

120

150

7

Price N/A

More Details

KSC3503DSTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

NPN

General Purpose

0.6

0.1

300

300

5

1

-

60

120

150

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.