50 mA, 120 V NPN Epitaxial Bipolar Junction Transistor

Overview

50 mA, 120 V NPN Epitaxial Bipolar Junction Transistor in TO-92 package

  • This product is general usage and suitable for many different applications.
  • General use
  • Complement to KSA992
  • Audio Frequency Low Noise Amplifier

Tools and Resources

Product services, tools and other useful resources related to KSC1845(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSC1845FTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.3

0.05

120

120

5

-

0.65

300

600

50

0.5

4.83 x 4.76 x 3.62

$0.0419