NPN Epitaxial Silicon Bipolar Junction Transistor (BJT)

Obsolete

Overview

  • This product is general usage and suitable for many different applications.

  • Collector Current: IC=3A
  • Collector Dissipation: PC=10W (TC=25°C)
  • Complement to KSA473Low Frequency Power Amplifier Power Regulator

Tools and Resources

Product services, tools and other useful resources related to KSC1173

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSC1173YTSTUA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

-

0.8 V

3

30

30

5

-

1

70

240

-

-

Price N/A

More Details

KSC1173YTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

NA

-

RAIL

1000

N

NPN

-

0.8 V

3

30

30

5

-

1

70

240

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.