NPN Epitaxial Silicon Transistor

Overview

  • This product is general usage and suitable for many different applications.

  • Low Frequency amplifier medium speed switching
  • High Collector-Base Voltage : VCBO=80V
  • Collector Current : IC =700mA
  • Collector Power Dissipation : PC=800mW
  • Suffix “-C” means Center Collector (1. Emitter 2. Collector 3. Base)
  • NonSuffix “-C” means Side Collector (1. Emitter 2. Base 3. Collector)
  • Complement to KSA708

Tools and Resources

Product services, tools and other useful resources related to KSC1008

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSC1008CYTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

General Purpose

0.4

0.7

60

80

8

1.1

-

120

240

30

0.8

$0.0532

More Details

KSC1008GTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.4

0.7

60

80

8

1.1

-

200

400

30

0.8

Price N/A

More Details

KSC1008OBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.4

0.7

60

80

8

1.1

-

70

140

30

0.8

Price N/A

More Details

KSC1008YBU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

NPN

General Purpose

0.4

0.7

60

80

8

1.1

-

120

240

30

0.8

$0.0517

More Details

KSC1008YTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

General Purpose

0.4

0.7

60

80

8

1.1

-

120

240

30

0.8

$0.0541

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.