PNP Epitaxial Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.
  • Low Speed Switching
  • Complement to KSD882
  • Audio Frequency Power Amplifier

Tools and Resources

Product services, tools and other useful resources related to KSB772

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSB772YS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

No

PNP

General Purpose

0.5

3

30

40

5

2

-

160

320

80

1

Price N/A

More Details

KSB772YSTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

PNP

General Purpose

0.5

3

30

40

5

2

-

160

320

80

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.