PNP Epitaxial Silicon Transistor

Active

Overview

  • This product is general usage and suitable for many different applications.
  • Audio Frequency Low Noise Amplifier
  • Complement to KSC1845

Tools and Resources

Product services, tools and other useful resources related to KSA992

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSA992FATA

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.3

0.05

120

120

5

-

0.65

300

470

50

0.5

4.83 x 4.76 x 3.62

$0.046

More Details

KSA992FBTA

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.3

0.05

120

120

5

-

0.65

430

600

50

0.5

Price N/A

More Details

KSA992FBU

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

PNP

General Purpose

0.3

0.05

120

120

5

-

0.65

430

600

50

0.5

Price N/A

More Details

KSA992FTA

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.3

0.05

120

120

5

-

0.65

300

600

50

0.5

4.83 x 4.76 x 3.62

$0.046

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.