PNP Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.

  • Low Frequency Amplifier
  • Collector-Base Voltage : VCBO = -60V
  • Complement to KSC945
  • Suffix “-C” means Center Collector (1. Emitter 2. Collector 3. Base)

Tools and Resources

Product services, tools and other useful resources related to KSA733

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSA733CGBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

200

400

50

0.25

Price N/A

More Details

KSA733CYTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

120

240

50

0.25

Price N/A

More Details

KSA733GBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

200

400

50

0.25

Price N/A

More Details

KSA733GTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

200

400

50

0.25

Price N/A

More Details

KSA733YTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

0.3

0.15

50

60

5

-

0.8

120

240

50

0.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.