PNP Epitaxial Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.

  • High Voltage : VCEO = -300 V
  • Low Reverse Transfer Capacitance : Cre = 2.3 pF at VCB = -30 V
  • Excellent Gain Linearity for low THD
  • High Frequency: 150 MHz
  • Full thermal and electrical Spice models are available
  • Complement to 2SC3503/KSC3503

Tools and Resources

Product services, tools and other useful resources related to KSA1381

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSA1381ESTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.6

0.1

300

300

5

1

-

100

200

150

1.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.