PNP Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.
  • High Voltage Switching and Low Power Switching Regulator
  • DC-DC Converter
  • High Breakdown Voltage
  • Low Collector Saturation Voltage
  • High Speed Switching

Tools and Resources

Product services, tools and other useful resources related to KSA1156

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSA1156OSTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

PNP

High Voltage Switching Low Power Switching Regulator

1

0.5

400

400

7

1.2

-

60

120

-

1

Price N/A

More Details

KSA1156YS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

No

PNP

High Voltage Switching Low Power Switching Regulator

1

0.5

400

400

7

1.2

-

100

200

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.