PNP Low Saturation Transistor

Overview

  • This product is general usage and suitable for many different applications.
  • This device is designed with high current gain and low saturation voltage with collector currents up to 2A continuous.
  • Sourced from process PB

Tools and Resources

Product services, tools and other useful resources related to FMMT549

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FMMT549

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.75

1

30

35

5

1.25

1

100

300

100

0.5

2.92 x 2.51 x 0.95

$0.0873

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.