NPN Epitaxial Silicon Transistor

Active

Overview

  • This product is general usage and suitable for many different applications.
  • Amplifier Transistor
  • Complement to FJV992

Tools and Resources

Product services, tools and other useful resources related to FJV1845

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJV1845EMTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

NPN

General Purpose

0.3

0.05

120

120

5

-

0.65

400

800

50

0.3

Price N/A

More Details

FJV1845FMTF

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

NPN

General Purpose

0.3

0.05

120

120

5

-

0.65

300

600

50

0.3

2.90 x 2.40 x 1.00

$0.0223

More Details

FJV1845PMTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

NPN

General Purpose

0.3

0.05

120

120

5

-

0.65

200

400

50

0.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.