5.0 A, 800 V ESBC Rated NPN Power Bipolar Junction Transistor

Last Shipments

Overview

The FJPF2145 is a low-cost, high-performance 5.0 A, 800 V Power Bipolar Junction Transistor designed to provide the best performance when used in an ESBC configuration in applications such as: power supplies, motor drivers, smart grid, or ignition switches. The FJPF2145 is designed to operate up to 1100 volts and up to 5 amps, while providing exceptionally low on-resistance and very low switching losses. The ESBC switch can be driven using off-the-shelf power supply controllers or drivers. The ESBC MOSFET is a low-voltage, low-cost, surface-mount device that combines low-input capacitance and fast switching. The ESBC configuration further minimizes the required driving power because it does not have Miller capacitance. The FJPF2145 provides exceptional reliability and a large operating range due to its square reverse-bias-safe-operating-area (RBSOA) and rugged design. The device is avalanche rated and has no parasitic transistors, so is not prone to static dv/dt failures. The power switch is manufactured using a dedicated high-voltage bipolar process and is packaged in a high voltage TO-220F package.

  • Power Supply

  • Low Equivalent On Resistance
  • Very Fast Switch: 150 kHz
  • Wide RBSOA: Up to 1100 V
  • Avalanche Rated
  • Low Driving Capacitance, no Miller Capacitance
  • Low Switching Losses
  • Reliable HV Switch: No False Triggering due to High dv/dt Transients

Tools and Resources

Product services, tools and other useful resources related to FJPF2145

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FJPF2145TU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

NPN

ESBC Power Transistor

2

5

800

1100

7

1.5

-

20

40

15

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.