NPN Silicon Transistor

Last Shipments

Overview

The FJPF13009 is a 700 V 12 A NPN Silicon Epitaxial Planar Transistor. The FJPF13009 is available with multiple hFE bin classes for ease of design use. The FJPF13009 is designed for high speed switching applications which utilizes the industry standard TO-220F package offering flexibility in design and excellent Power Dissipation.

  • This product is general usage and suitable for many different applications.

  • High-Voltage Capability
  • High Switching Speed

Tools and Resources

Product services, tools and other useful resources related to FJPF13009
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
FJPF13009H1TU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

NPN

Silicon Transistor

3

12

400

700

9

1.6

-

8

17

4

50

Price N/A

More Details

FJPF13009H2TU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

NPN

Silicon Transistor

3

12

400

700

9

1.6

-

15

28

4

50