NPN Silicon Transistor

Overview

The FJP5555 is a 1050 V 5 A NPN Silicon Epitaxial Planar Transistor. The FJP5555 is designed for high speed switching applications which utilizes the industry standard TO-220 package offering flexibility in design and excellent Power Dissipation.

  • This product is general usage and suitable for many different applications.

  • High-Voltage Capability
  • High Switching Speed
  • Wide Safe Operating Area

Tools and Resources

Product services, tools and other useful resources related to FJP5555
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
FJP5555TU

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

Silicon Transistor

1.5

5

400

1050

14

1.2

-

20

40

-

75

$0.4281