High Voltage Fast Switching Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Fast Speed Switching
  • Wide Safe Operating Area
  • Suitable for Electronic Ballast Application

Tools and Resources

Product services, tools and other useful resources related to FJP5554

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJP5554TU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

Silicon Transistor

1.5

4

400

1050

15

1.5

-

45

100

-

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.