High Voltage Fast Switching NPN Power Transistor

Obsolete

Overview

The FJP3307D is a 700 V 8 A NPN Silicon Epitaxial Planar Transistor. The FJP3307D is designed for high speed switching applications which utilizes the industry standard TO-220 package offering flexibility in design and excellent Power Dissipation.

  • This product is general usage and suitable for many different applications.
  • High-Voltage Capability
  • High Switching Speed
  • Wide Safe Operating Area
  • Built-in Diode between Collector and Emitter

Tools and Resources

Product services, tools and other useful resources related to FJP3307D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJP3307DTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

High Voltage Fast Switching Power Transistor

3

8

400

700

9

1.6

-

8

40

-

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.