PNP Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • High Current Capability: IC = -15A.
  • High Power Dissipation : 80watts.
  • High Fequency : 30MHz.
  • High Voltage : VCEO=-250V
  • Wide S.O.A for reliable operation.
  • Excellent Gain Linearity for low THD.
  • Complement to FJP5200
  • Full thermal and electrical Spice models are available.
  • Same transistor is also available in: -- TO264 package, 2SA1943/FJL4215 : 150 watts -- TO3P package, 2SA1962/FJA4213 : 130 watts -- TO220F package, FJPF1943 : 50 watts
  • High-Fidelity Audio Output Amplifier
  • General Purpose Power Amplifier

Tools and Resources

Product services, tools and other useful resources related to FJP1943

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJP1943RTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

PNP

General Purpose

3

15

230

230

5

-

1.5

55

160

30

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.