PNP Epitaxial Silicon Transistor

Lifetime

Overview

  • This product is general usage and suitable for many different applications.

  • High Current Capability: IC = -15 A
  • High Power Dissipation : 150 watts
  • High Frequency : 30 MHz
  • High Voltage : VCEO = -250 V
  • Wide S.O.A for reliable operation
  • Excellent Gain Linearity for low THD
  • Complement to 2SC5200/FJL4315
  • Full thermal and electrical Spice models are available

Tools and Resources

Product services, tools and other useful resources related to FJL4215

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FJL4215OTU

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

N

PNP

General Purpose

3

17

250

250

5

-

1.5

55

160

30

150

$2.4811

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.