NPN Silicon Transistor

Active

Overview

  • This product is general usage and suitable for many different applications.
  • Wide Safe Operating Area
  • Small Variance in Storage Time
  • Built-in Free Wheeling Diode
  • High Voltage and High Speed Power Switch Application
  • Electronic Ballast Application

Tools and Resources

Product services, tools and other useful resources related to FJI5603D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJI5603DTU

Loading...

Active

View__CAD

Pb

A

H

P

I2PAK-3 / D2PAK-3 STRAIGHT LEAD

NA

0

TUBE

1000

Yes

NPN

Silicon Transistor

2.5

3

800

1600

12

1.2

-

20

35

5

100

10.35 x 9.97 x 4.45

$0.7978

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.