High Voltage Fast Switching Transistor

Overview

The FJD5555 is a 1050 V 5 A NPN Silicon Epitaxial Planar Transistor. The FJD5555 is designed for high speed switching applications which utilizes the industry standard surface mount TO-252 (DPAK) package offering flexibility in design and excellent Power Dissipation.

  • This product is general usage and suitable for many different applications.

  • High-Voltage Capability
  • High Switching Speed
  • Wide Safe Operating Area

Tools and Resources

Product services, tools and other useful resources related to FJD5555

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FJD5555TM

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

NPN

Silicon Transistor

1.5

5

400

1050

14

1.2

-

20

40

-

100

$0.3028

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.