High Voltage Fast Switching Transistor

Overview

High Voltage Switch Mode Application

  • This product is general usage and suitable for many different applications.
  • Fast Speed Switching
  • Wide Safe Operating Area
  • Suitable for Electronic Ballast Application

Tools and Resources

Product services, tools and other useful resources related to FJD5553

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJD5553TM

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

NPN

Silicon Transistor

0.5

3

400

1050

14

1.2

-

30

60

-

1.25

9.91 x 6.54 x 2.29

$0.3049

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.